For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BKR ELK 24VDC - Stainless steel ball valves with electric actuator 24 VDC
Bill of material
K-07302070
DES
Identifier
K-07302070
G
Thread Rp
1/2
DN
15
SW
28 mm
L
75 mm
A
152 mm
B
161.5 mm
D
24 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.